Schneider Electric Marketplace Logo
products cart iconCart

Emergency stop head, Harmony XB4, switching off, metal, red mushroom 60mm, 22mm, trigger latching turn to release

SKU: ZB4BS864

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Wide modular range to suit machines and operator safety.

success

Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.

success

Ergonomic design for emergency actuation in several environments

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 kg CO2 eq.

See All

Compatible Products

Accessories (3)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony XB4/ZB4 Metal Push Buttons

document
bullet

Wide modular range to suit machines and operator safety.

bullet

Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.

bullet

Ergonomic design for emergency actuation in several environments

bullet

Large set of accessories : circular legends, illuminated legend rings for harsh environments.

bullet

Wide range of operating temperature from -40 to +70 °C/-40 to +158 °F

This Harmony XB4, emergency stop / shutdown 60mm mushroom red button head operates with a latched turn to release mechanism. This emergency stop / shutdown button head also called EMS (Emergency Machine Stop) and EMO (Emergency Off) provides an ergonomic interface for controlling your machines. It is easily installed on compatible complete emergency stop and switching off pushbuttons. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 60mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Main

Range of Product

Harmony XB4

Product or Component Type

Head for emergency switching off push-button

Device short name

ZB4

Bezel material

Chromium plated metal

Mounting diameter

0.9 in (22 mm)

Sale per indivisible quantity

1

Shape of signaling unit head

Round

Type of operator

trigger action and mechanical latching

Reset

Turn to release

Operator profile

Red mushroom Ø 60 mm, unmarked

Head type

Standard

Complementary

CAD overall width

2.4 in (60 mm)

CAD overall height

2.4 in (60 mm)

CAD overall depth

2.2 in (57 mm)

Product Weight

0.205 lb(US) (0.093 kg)

Resistance to high pressure washer

1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m

Mechanical durability

300000 cycles

Electrical composition code

Device presentation

Basic element

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.9 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Use Better
Materials and Substances

Average percentage of recycled plastic content

12 %

Average percentage of recycled metal content

23 %

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No