Schneider Electric Marketplace Logo
products cart iconCart

Emergency stop head, Harmony XB5, switching off, plastic, red, mushroom 40mm, 22mm, trigger latching push pull

SKU: ZB5AT84

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Wide modular range to suit machines and operator safety.

success

Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.

success

Illuminated types to improve operator efficiency by reducing production downtime.

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.4 kg CO2 eq.

See All

Compatible Products

Accessories (4)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony XB5/ZB5 Plastic Push Buttons

document
bullet

Wide modular range to suit machines and operator safety.

bullet

Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.

bullet

Illuminated types to improve operator efficiency by reducing production downtime.

bullet

Ergonomic design for emergency actuation in several environments

bullet

Large set of accessories : circular legends, illuminated legend rings for harsh environments.

This Harmony XB5, Emergency stop 40mm mushroom red button head operates with a push-pull mechanism. This emergency stop / shutdown button head, is easily combined with contact blocks and installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Main

Range of Product

Harmony XB5

Product or Component Type

Head for emergency stop push-button

Product destination

Emergency stop push-button

Device short name

ZB5

Bezel material

Dark grey plastic

Head type

Standard

Mounting diameter

0.9 in (22 mm)

Sale per indivisible quantity

1

Shape of signaling unit head

Round

Type of operator

trigger action and mechanical latching

Reset

Push-pull

Operator profile

Red mushroom Ø 40 mm, unmarked

Device presentation

Basic element

Complementary

CAD overall width

1.6 in (40 mm)

CAD overall height

1.6 in (40 mm)

CAD overall depth

2.2 in (56 mm)

Net Weight

0.11 lb(US) (0.05 kg)

Mechanical durability

300000 cycles

Station name

Electrical composition code

Compatibility code

ZB5

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.4 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Use Better
Materials and Substances

Average percentage of recycled plastic content

7 %

Average percentage of recycled metal content

60 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

0.2

Circularity Profile

End of Life Information

Take-back

Nej