Emergency stop push button, Harmony 9001SK, plastic, mushroom 40mm, red, 30mm, 2 positions, turn to release, 2 C/O
SKU: 9001SKR16H2
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 SK Plastic Push Buttons
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large plastic set of accessories to customize your product
This Harmony 9001SK, emergency stop / shutdown 30mm mushroom head modular red push button has 2 positions, operates with a latched turn to release mechanism. It has a double insulated plastic bezel and has 2 x NO + 2 x NC contacts and uses screw-clamp terminals. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off) is connected with simple screw-clamp connections. It is easily installed into a standard 30mm diameter cut-outs. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Impact and corrosion resistant plastic body ensures product continues to operate even after severe accidents.
Main
Range of Product
Harmony 9001SK
Product or Component Type
Emergency stop push-button
Device short name
9001SK
Type of operator
Turn to release trigger action
Operator profile
Red mushroom Ø 40 mm, unmarked
Complementary
Bezel material
Plastic
Mounting diameter
1.2 in (30 mm)
CAD overall width
1.6 in (40 mm)
CAD overall height
1.6 in (40 mm)
CAD overall depth
4.6 in (116 mm)
Net Weight
0.311 lb(US) (0.141 kg)
Operating position
Any position
Shape of signaling unit head
Round
Operator position information
2 positions
Contacts type and composition
2 C/O
Mechanical durability
5000000 cycles
Connections - terminals
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
Shape of screw head
Cross slotted
Contacts material
Silver alloy contacts
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
[Ie] rated operational current
[Icm] rated short-circuit making capacity
Rated breaking capacity
Compatibility code
9001SK
Device presentation
Complete product
Cap/operator or lens colour
Red
Operator profile
Mushroom Ø 40 mm
Type of operator
Turn to release
Contacts type and composition
2 C/O
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.