Schneider Electric Marketplace Logo
products cart iconCart

Emergency stop push button, Harmony XB4, metal, red mushroom 40mm, 22mm, trigger latching turn to release, 2NC+1NO

SKU: XB4BS84441

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Wide modular range to suit machines and operator safety.

success

Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.

success

Ergonomic design for emergency actuation in several environments

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 kg CO2 eq.

See All

Compatible Products

Accessories (4)

Spare parts (2)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony XB4/ZB4 Metal Push Buttons

document
bullet

Wide modular range to suit machines and operator safety.

bullet

Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.

bullet

Ergonomic design for emergency actuation in several environments

bullet

Large set of accessories : circular legends, illuminated legend rings for harsh environments.

bullet

Wide range of operating temperature from -40 to +70 °C/-40 to +158 °F

This Harmony XB4 emergency stop / shutdown 40mm mushroom head modular red push button operates with a latched turn to release mechanism. It has a metal bezel. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off), is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments.

Main

Range of Product

Harmony XB4

Product or Component Type

Device short name

XB4

Bezel material

Chromium plated metal

Fixing collar material

Zamak

Mounting diameter

0.9 in (22.5 mm)

Sale per indivisible quantity

1

Shape of signaling unit head

Round

Type of operator

trigger action and mechanical latching

Head type

Standard

Reset

Turn to release

Operator profile

Red mushroom Ø 40 mm, unmarked

Contact operation

Slow-break

Connections - terminals

Complementary

Height

1.9 in (47 mm)

Width

1.6 in (40 mm)

Depth

3.2 in (82 mm)

Terminals description ISO n°1

(13-14)NO

Resistance to high pressure washer

1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m

Contacts type and composition

2 NC + 1 NO

Contacts usage

Standard contacts

Positive opening

With IEC 60947-5-1 appendix K

Operating travel

Mechanical durability

300000 cycles

Tightening torque

7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1

Shape of screw head

Contacts material

Silver alloy (Ag/Ni)

Short-circuit protection

10 A cartridge fuse gG IEC 60947-5-1

[Ith] conventional free air thermal current

10 A IEC 60947-5-1

[Ui] rated insulation voltage

600 V 3)IEC 60947-1

[Uimp] rated impulse withstand voltage

6 kV IEC 60947-1

[Ie] rated operational current

Electrical durability

Electrical reliability

Device presentation

Complete product

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Product repairability index

A
Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.