Emergency stop switching off, Harmony XB5, plastic, red mushroom 40mm, 22mm trigger latching push pull, 1NC
SKU: XB5AT842
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Wide modular range to suit machines and operator safety.
Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.
Illuminated types to improve operator efficiency by reducing production downtime.
Environmental Data
Harmony XB5/ZB5 Plastic Push Buttons

Wide modular range to suit machines and operator safety.
Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.
Illuminated types to improve operator efficiency by reducing production downtime.
Ergonomic design for emergency actuation in several environments
Large set of accessories : circular legends, illuminated legend rings for harsh environments.
This Harmony XB5, emergency stop / shutdown 40mm mushroom head modular red push button operates with a latched push-pull mechanism and uses screw-clamp terminals. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off) is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Main
Range of Product
Harmony XB5
Product or Component Type
Device short name
XB5
Bezel material
Dark grey plastic
Fixing collar material
Plastic
Head type
Standard
Mounting diameter
0.9 in (22 mm)
Sale per indivisible quantity
1
Shape of signaling unit head
Round
Type of operator
trigger action and mechanical latching
Reset
Push-pull
Operator profile
Red mushroom Ø 40 mm, unmarked
Contacts type and composition
1 NC
Contact operation
Slow-break
Connections - terminals
Device presentation
Complete product
Complementary
Height
1.7 in (43 mm)
Width
1.6 in (40 mm)
Depth
3.2 in (82 mm)
Terminals description ISO n°1
(11-12)NC
Net Weight
0.143 lb(US) (0.065 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Contacts usage
Standard contacts
Positive opening
With IEC 60947-5-1 appendix K
Operating travel
Mechanical durability
300000 cycles
Tightening torque
7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Shape of screw head
Contacts material
Silver alloy (Ag/Ni)
Short-circuit protection
10 A cartridge fuse gG IEC 60947-5-1
[Ith] conventional free air thermal current
10 A IEC 60947-5-1
[Ui] rated insulation voltage
600 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
[Ie] rated operational current
Electrical durability
Electrical reliability
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Product repairability index
AUse Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.