Schneider Electric Marketplace Logo
products cart iconCart

Empty control station, Harmony XALD, XALK, plastic, dark grey lid, light grey base, 3 cut out, UL CSA certified

SKU: XALD03H7

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Full compatibility with the Ø 22 mm plastic push buttons, switches and pilot lights of the Harmony XB5 range

success

Complete, ready-to-install stations with 1 to 3 buttons for the most common functions

success

Modular system and simple to cable universal range

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony XALD, XALK 22 mm Plastic Control Stations

document
bullet

Full compatibility with the Ø 22 mm plastic push buttons, switches and pilot lights of the Harmony XB5 range

bullet

Complete, ready-to-install stations with 1 to 3 buttons for the most common functions

bullet

Modular system and simple to cable universal range

bullet

Possibility to add up to 3 NO or NC contact blocks per operating head

bullet

Polycarbonate pre-drilled control stations

This Harmony XALD empty control station has 3 cut-out for 3 push buttons / 3 functions for controlling of operation in machines. This 3 cut-out dark grey empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony XB5 range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Main

Range of Product

Harmony XALD

Product or Component Type

Empty control station

Device short name

XALD

Product destination

For XB5 Ø 22 mm control and signalling units

Number of cut-out

3 cut-outs

Colour of base of enclosure

Light grey RAL 7035)

Colour of cover

Dark grey RAL 7016)

Material

Polycarbonate

Cable entry

IP degree of protection

Complementary

Assembly style

For customer assembly

Number of horizontal rows

1

Number of vertical rows

3

Net Weight

0.525 lb(US) (0.238 kg)

Resistance to high pressure washer

1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m

Mounting of block

electrical composition code

Main group

3 cut-outs

Group of product

UL-CSA grey

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.5 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

18

Circularity Profile

End of Life Information

Take-back

No