Empty enclosure control station, Harmony 9001K, Harmony 9001SK, aluminium, yellow, 1 cut out, 30mm
SKU: 9001KYG1Y
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Environmental Data
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This empty enclosure is impact resistant, dust resistant, water resistant and vibration resistant, making it ideal for operation in harsh environments It's made of aluminium High performance International standards & certifications (Marine ABS certification, Type 3 and 13)
Main
Range of Product
Product or Component Type
Empty enclosure
Device short name
9001K
Number of cut-out
1 cut-out
Cable entry
1 entry tapped for 3/4'' cable gland
Complementary
Product destination
For Ø 30 mm control and signalling units
Material
Aluminium
Colour of cover
Yellow
Net Weight
2.6 lb(US) (1.2 kg)
Environmental footprint
Total lifecycle Carbon footprint
11 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
9 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.3 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
15
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.