Empty enclosure control station, Harmony 9001K, Harmony 9001SK, plastic, 2 cut-outs, 30mm, for 3/4-14 NPT cable entry
SKU: 9001SKYP2
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 SK Plastic Push Buttons
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large plastic set of accessories to customize your product
This pendant empty enclosure provides a versatile and highly visible interface for controlling your machines It provides a clear help in setting your machines in various operating modes It is impact resistant, dust resistant, water resistant and vibration resistant, making it ideal for operation in harsh environments It is easily installed into a standard 30mm diameter panel cut-outs High performance International standards & certifications (Marine ABS certification, IP66, Type 1, 2, 3, 3R, 4, 4X, 12 and 13)
Main
Range of Product
Product or Component Type
Empty enclosure
Device short name
9001SK
Number of cut-out
2 cut-outs
Cable entry
Conduit entries for 3/4"-14 NPT
Complementary
Product destination
For Ø 30 mm control and signalling units
Material
Plastic
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.