Empty pendant control station, Harmony XAC, plastic, yellow, 6 cut outs, UL CSA certified
SKU: XACA06H7
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Impact and stain resistant enclosure for a sustained appearance despite rough usage conditions
Eliminates the need to drill multiple 22mm holes in the machine and system
Double insulated polypropylene casing
Environmental Data
Harmony XAC Medium-Duty Pendant Stations

Impact and stain resistant enclosure for a sustained appearance despite rough usage conditions
Eliminates the need to drill multiple 22mm holes in the machine and system
Double insulated polypropylene casing
Wide range of operating temperature from -25°C to 70°C
This Harmony XACA06H7 is an empty pendant control station with 6 vertical openings for control circuit. This yellow control station is double insulated and its enclosure material polypropylene. It is part of the range Harmony XAC pendant control stations for diameter 22mm plastic signaling units.
Main
Range of Product
Harmony XAC
Product or Component Type
Pendant control station
Device short name
XACA
Complementary
Control station type
Double insulated
Enclosure Material
Polypropylene
Electrical circuit type
Control circuit
Enclosure Type
Empty enclosure
Number of cut-out
6 cut-outs
Control station colour
Yellow
Cable entry
Rubber sleeve with stepped entry 0.3…1.02 in (8…26 mm)
Guard rail
Without
Vertical operator cut-out centre
1.2 in (30 mm)
Standards
Product Certifications
Protective treatment
TH
Ambient Air Temperature for Operation
-13…158 °F (-25…70 °C)
Ambient Air Temperature for Storage
-40…158 °F (-40…70 °C)
Vibration resistance
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance
100 gn IEC 60068-2-27
Overvoltage category
Class II conforming to IEC 61140
IP degree of protection
IP65 conforming to IEC 60529
IK degree of protection
IK08 conforming to IEC 62262
Mechanical durability
1000000 cycles
Product Weight
1.466 lb(US) (0.665 kg)
Environmental footprint
Total lifecycle Carbon footprint
4 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.6 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
32
Circularity Profile
No need of specific recycling operations
Take-back
No