female connector, Modicon X80, CANopen SUB-D9, bended at 90°, IP20
SKU: TSXCANKCDF90T
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Female connector D-Sub DB9 elbowed electrical connection
For CANopen bus
IP20 protection for harshest environments
Modicon M258 Compact PLC for Machine Automation
Female connector D-Sub DB9 elbowed electrical connection
For CANopen bus
IP20 protection for harshest environments
This product is part of the CANopen range, an offer of connection components. This CANopen bus female connector is a 9-way SUB-D connector, an accessory of variable speed drive. It is a right angle (90°) connector. It is an IP20 rated product. It weighs 0.046kg. It is suitable for used in water wastewater, chemical, pharmaceutical, transportation, food and beverage applications.
Main
Range of Product
CANopen
Bus type
CANopen
Product or Component Type
Connector
Accessory / separate part category
Connection accessories
Accessory / Separate Part Type
Connector with line terminator
IP Degree of Protection
IP20
Accessory / separate part destination
CANopen bus
Complementary
Electrical connection
1 female connector SUB-D 9 elbowed
Net Weight
0.101 lb(US) (0.046 kg)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No