Schneider Electric Marketplace Logo
products cart iconCart

Fixed Shelf - 250lbs/114kg, Black

SKU: AR8122BLK

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Supports up to 250 lb, ideal for heavy equipment

success

Ensures cool air is uniformly distributed to the installed IT equipment

success

Occupies only 1U of rack space, maximizing rack utilization

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

37

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Shelving & Mounting Accessories

bullet

Supports up to 250 lb, ideal for heavy equipment

bullet

Ensures cool air is uniformly distributed to the installed IT equipment

bullet

Occupies only 1U of rack space, maximizing rack utilization

bullet

Comes with an installation guide and mounting hardware for easy setup

The APC Universal Server Rack Accessory Fixed Shelf can support your equipment and accessory needs up to 250lbs/114kgs It minimizes the amount of space it occupies at just 1U. The ventilated design ensures cool air is uniformly distributed to the installed IT equipment.

Overview

Presentation

Fixed shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.

Lead time

Usually in Stock

Main

Product or Component Type

Shelf

Number of rack unit

1U

Number of cables

1

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

37

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.