Schneider Electric Marketplace Logo
products cart iconCart

Fixed Shelf 50lbs/22.7kg Black

SKU: AR8105BLK

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Supports up to 50 lbs, making it suitable for mounting monitors or other equipment

success

Occupies only 2U of rack space, optimizing the use of available space

success

Includes an installation guide and mounting hardware for straightforward setup

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

15

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Shelving & Mounting Accessories

bullet

Supports up to 50 lbs, making it suitable for mounting monitors or other equipment

bullet

Occupies only 2U of rack space, optimizing the use of available space

bullet

Includes an installation guide and mounting hardware for straightforward setup

bullet

Made from robust materials to ensure long-lasting performance

The fixed shelf is ventilated to provide ample airflow for mounted equipment. It is black in color and weighs 2.27kgs. It conforms to EIA-310D standards.

Overview

Presentation

Cantilever fixed shelf to enable the mounting of a monitor or other equipment into the rack environment.

Lead time

Usually in Stock

Main

Product or Component Type

Shelf

Number of rack unit

2U

Number of cables

1

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

15

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.