Foot Switch, Harmony 9002AW, industrial, unshielded, SPDT contact, NEMA 2, 4, 13 enclosure, 5A resistive at 600V AC
SKU: 9002AW1
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Provides a compact, safe and robust solution to meet most industrial applications
UL listed and CSA certified
NEMA 2, 4, and 13 rated enclosure protects against dust, water, and oil. Ideal for harsh industrial settings
Environmental Data
Heavy Duty 9002 Industrial Foot Switches
Provides a compact, safe and robust solution to meet most industrial applications
UL listed and CSA certified
NEMA 2, 4, and 13 rated enclosure protects against dust, water, and oil. Ideal for harsh industrial settings
Wide availability throughout an extensive distribution network
9002AW NEMA industial foot switches are heavy duty devices to used to control many industrial processes, while leaving the operator's hands free to perform other functions. The type or model of foot switch suitable for each application will vary depending on many factors. This foot switch has no sheilding. The single pole double throw snap switch used for the foot switch contact is rated at 5A resistive at 600 VAC. For other contact ratings, refer to the catalog. Snap switch contains two double break contact elements (1 N.O. and 1 N.C.) that must be used on circuits of same polarity. Foot switch has an enclosure rating of NEMA 2, 4 and 13. The cable entry for this foot switch has a 0.75 inch NPT conduit tread. This foot switch is UL listed and CSA certified.
Main
Range
9002AW
Product
Foot switch
Contact Operation
1 step
Certifications
Cable Entry
0.75 inch NPT conduit entrance
Contact Arrangement
SPDT
Enclosure Rating
NEMA 4/13
Voltage Rating
600 V AC/DC
Protection
Unshielded
Operator Action
Spring return
Rated Breaking Capacity
Height
3.9 in (99 mm)
Width
4.5 in (114 mm)
Depth
8.5 in (216 mm)
Ordering and shipping details
Category
US10CS121441
Discount Schedule
0CS1
GTIN
785901815433
Returnability
Yes
Country of origin
MX
Environmental footprint
Total lifecycle Carbon footprint
10 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
9 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.6 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
13
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.