Schneider Electric Marketplace Logo
products cart iconCart

Guarded Enclosure, Harmony 9001K, die cast zinc, yellow, red push pull mushroom, 30mm

SKU: 9001KYG1Y1

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Improved security thanks to finger-safe contact blocks and light modules

success

Robustness to withstand the harshest environments

success

Easy, secure mounting system

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

12 kg CO2 eq.

See All

Compatible Products

Accessories (2)

Spare parts (4)

Main Documents

document

Product Datasheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony 30 mm 9001 K Metal Push Buttons

document
bullet

Improved security thanks to finger-safe contact blocks and light modules

bullet

Robustness to withstand the harshest environments

bullet

Easy, secure mounting system

bullet

Automatic self-grounding operators without additional wiring

bullet

A large metal set of accessories to customize your product

This Harmony 9001K range is a guarded Enclosure for push button operates with push/pull mechanism. It is compatible with 30mm red mushroom push buttons. It is yellow and made of die-cast zinc. It complies with the RoHS directive related to the management of electronic and electrical waste.

Main

Range of Product

Harmony 9001KY

Product or Component Type

Control station

Material

Die cast zinc alloy

Ordering and shipping details

Category

US10CS121426

Discount Schedule

0CS1

GTIN

785901664956

Returnability

Yes

Country of origin

MX

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

12 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

10 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.3 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

15

Circularity Profile

End of Life Information

Take-back

No