Harmony, 22mm Push Button, 2 position selector switch, black, maintained, 1 NO, marked OFF ON
SKU: XB5AD21
Enter ZIP code to see pricing
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
Environmental Data
Harmony XB5/ZB5 Plastic Push Buttons
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
Harmony 22 mm modular push buttons, selector switches, pilot lights are designed for industry. This range combines simplicity of setup, flexibility and a robust construction. An ingenious locking system consisting of a snap fit head and body that can be tightened with a single screw but still ensuring an easy and yet secure mounting. Harmony XB4/ZB4 are 22 mm chromium plated metal modular push buttons, selector switches and pilot lights connecting to fully metal mounting collar. The operators can be purchased as complete operators or various modules that can be assembled to meet the user’s specific requirement. Harmony XB5/ZB5 are 22 mm plastic modular push buttons, selector switches, pilot lights. The operator can have a round and square plastic bezel. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. The contacts can be used for low load electrical contact and high power applications. Shake proof connection screws make periodic retightening unnecessary. A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. These harmony 22mm push buttons are used by machine manufacturers (automotive, textiles, timber) and control system panel builders. Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, NEMA, CSA, CCC, Gost, JIS and many more. They have UL and CE markings and have ratings up to IP66 and IP69K.
Main
Range of Product
Harmony XB5
Product or Component Type
Selector switch
Device short name
XB5
Bezel material
Dark grey plastic
Head type
Standard
Mounting diameter
0.9 in (22.5 mm)
Sale per indivisible quantity
1
Shape of signaling unit head
Round
Type of operator
stay put
Operator profile
Black standard handle
Operator position information
2 positions 90°
Contacts type and composition
1 NO
Contact operation
Slow-break
Connections - terminals
Complementary
Height
1.7 in (42 mm)
Width
1.2 in (30 mm)
Depth
2.8 in (70 mm)
Terminals description ISO n°1
(13-14)NO
Product Weight
0.095 lb(US) (0.043 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Contacts usage
Standard contacts
Positive opening
Without
Torque value
1.24 lbf.in (0.14 N.m) NO changing electrical state
Mechanical durability
1000000 cycles
Tightening torque
7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Shape of screw head
Contacts material
Silver alloy (Ag/Ni)
Short-circuit protection
10 A cartridge fuse gG IEC 60947-5-1
[Ith] conventional free air thermal current
10 A IEC 60947-5-1
[Ui] rated insulation voltage
600 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
[Ie] rated operational current
Electrical durability
Electrical reliability
Device presentation
Complete product
Environmental footprint
Total lifecycle Carbon footprint
0.5 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0.1 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Use Better
Materials and Substances
Average percentage of recycled plastic content
27 %
Average percentage of recycled metal content
16 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Product repairability index
A
Use Again
Repack and remanufacture
Recyclability potential, in %
23
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.