Schneider Electric Marketplace Logo
products cart iconCart

Harmony, 22mm Push Button, add on contact block, 1 NC, screw clamp terminal

SKU: ZB2BE102

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

10A fuse protection

success

Vibration resistant screw clamp connection terminals

success

Wide range of operating temperature from -25°C to 70°C

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.3 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony XAC Medium-Duty Pendant Stations

document
bullet

10A fuse protection

bullet

Vibration resistant screw clamp connection terminals

bullet

Wide range of operating temperature from -25°C to 70°C

bullet

Complies with RoHS and REACh directives relating to environmental protection

Harmony 22 mm modular push buttons, selector switches, pilot lights are designed for industry. This range combines simplicity of setup, flexibility and a robust construction. An ingenious locking system consisting of a snap fit head and body that can be tightened with a single screw but still ensuring an easy and yet secure mounting. Harmony XB4/ZB4 are 22 mm chromium plated metal modular push buttons, selector switches and pilot lights connecting to fully metal mounting collar. The operators can be purchased as complete operators or various modules that can be assembled to meet the user’s specific requirement. Harmony XB5/ZB5 are 22 mm plastic modular push buttons, selector switches, pilot lights. The operator can have a round and square plastic bezel. The contacts can be used for low load electrical contact and high power applications. Shake proof connection screws make periodic retightening unnecessary. A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. These harmony 22mm push buttons are used by machine manufacturers (automotive, textiles, timber) and control system panel builders. Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, NEMA, CSA, CCC, Gost, JIS and many more. They have UL and CE markings and have ratings up to IP66 and IP69K.

Main

Range of Product

Harmony XAC

Product or Component Type

Contact block

Component name

ZB2

Electrical circuit type

Control circuit

Contact block application

Single speed

Contact block type

Single

Type of operator

Spring return

Product Compatibility

Contacts type and composition

1 NC

Mounting of block

Front mounting

Contact operation

Slow-break

Complementary

Mechanical durability

1000000 cycles

Contact code designation

[Ithe] conventional enclosed thermal current

10 A

[Ui] rated insulation voltage

600 V 3)IEC 60947-1

[Uimp] rated impulse withstand voltage

6 kV IEC 60947-1

Maximum resistance across terminals

25 MOhm

Operating force

13…15 N

Short-circuit protection

10 A fuse protection cartridge gG (gl)

Rated operational power in W

Terminals description ISO n°1

(11-12)NC

Product Weight

0.04 lb(US) (0.02 kg)

Connections - terminals

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.3 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

80

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.