Schneider Electric Marketplace Logo
products cart iconCart

Harmony 9001K 3 cut-outs pushbutton + options

SKU: 9001AE3

Enter ZIP code to see pricing

loader

Main Documents

document

Product Datasheet

Harmony 30 mm 9001 K Metal Push Buttons

This pushbutton provides a versatile interface for controlling your machines It is impact resistant, dust resistant, water resistant and vibration resistant, making it ideal for operation in harsh environments It is easily installed into a standard panel cut-outs and provides a secure manner for authorized staff to switch between process or machine operating modes

Main

Range of Product

Harmony 9001K

Product or Component Type

Control station

Device short name

KY+SKY

Number of cut-out

3 cut-outs

Complementary

Material

Die cast aluminium

Device presentation

Complete product

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No