Harmony, empty pendant control station, yellow, 4 vertical openings
SKU: XACA04H7
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
For auxiliary circuits
Double insulated polypropylene casing
Screw clamp terminal connections
Environmental Data
Harmony XAC Medium-Duty Pendant Stations

For auxiliary circuits
Double insulated polypropylene casing
Screw clamp terminal connections
Simple;assured operator pendant control
Designed for mechanical handling
Harmony 22 mm modular push buttons, selector switches, pilot lights are designed for industry. This range combines simplicity of setup, flexibility and a robust construction. An ingenious locking system consisting of a snap fit head and body that can be tightened with a single screw but still ensuring an easy and yet secure mounting. Harmony XB4/ZB4 are 22 mm chromium plated metal modular push buttons, selector switches and pilot lights connecting to fully metal mounting collar. The operators can be purchased as complete operators or various modules that can be assembled to meet the user’s specific requirement. Harmony XB5/ZB5 are 22 mm plastic modular push buttons, selector switches, pilot lights. The operator can have a round and square plastic bezel. The contacts can be used for low load electrical contact and high power applications. Shake proof connection screws make periodic retightening unnecessary. A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. These harmony 22mm push buttons are used by machine manufacturers (automotive, textiles, timber) and control system panel builders. Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, NEMA, CSA, CCC, Gost, JIS and many more. They have UL and CE markings and have ratings up to IP66 and IP69K.
Main
Range of Product
Harmony XAC
Product or Component Type
Pendant control station
Device short name
XACA
Complementary
Control station type
Double insulated
Enclosure Material
Polypropylene
Electrical circuit type
Control circuit
Enclosure Type
Empty enclosure
Number of cut-out
4 cut-outs
Control station colour
Yellow
Cable entry
Rubber sleeve with stepped entry 0.3…1.02 in (8…26 mm)
Guard rail
Without
Vertical operator cut-out centre
1.2 in (30 mm)
Standards
Product Certifications
Protective treatment
TH
Ambient Air Temperature for Operation
-13…158 °F (-25…70 °C)
Ambient Air Temperature for Storage
-40…158 °F (-40…70 °C)
Vibration resistance
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance
100 gn IEC 60068-2-27
Overvoltage category
Class II conforming to IEC 61140
IP degree of protection
IP65 conforming to IEC 60529
IK degree of protection
IK08 conforming to IEC 62262
Mechanical durability
1000000 cycles
Net Weight
1.19 lb(US) (0.54 kg)
Environmental footprint
Total lifecycle Carbon footprint
4 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.5 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
California proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
32
Circularity Profile
No need of specific recycling operations
Take-back
No