Harmony, enclosure, dark grey lid with light grey base, 1 opening, UL/CSA certified
SKU: XALD01H7
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Full compatibility with the Ø 22 mm plastic push buttons, switches and pilot lights of the Harmony XB5 range
Complete, ready-to-install stations with 1 to 3 buttons for the most common functions
Modular system and simple to cable universal range
Environmental Data
Harmony XALD, XALK 22 mm Plastic Control Stations

Full compatibility with the Ø 22 mm plastic push buttons, switches and pilot lights of the Harmony XB5 range
Complete, ready-to-install stations with 1 to 3 buttons for the most common functions
Modular system and simple to cable universal range
Possibility to add up to 3 NO or NC contact blocks per operating head
Polycarbonate pre-drilled control stations
Harmony 22 mm modular push buttons, selector switches, pilot lights are designed for industry. This range combines simplicity of setup, flexibility and a robust construction. An ingenious locking system consisting of a snap fit head and body that can be tightened with a single screw but still ensuring an easy and yet secure mounting. Harmony XB4/ZB4 are 22 mm chromium plated metal modular push buttons, selector switches and pilot lights connecting to fully metal mounting collar. The operators can be purchased as complete operators or various modules that can be assembled to meet the user’s specific requirement. Harmony XB5/ZB5 are 22 mm plastic modular push buttons, selector switches, pilot lights. The operator can have a round and square plastic bezel. It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks. The contacts can be used for low load electrical contact and high power applications. Shake proof connection screws make periodic retightening unnecessary. A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. These harmony 22mm push buttons are used by machine manufacturers (automotive, textiles, timber) and control system panel builders. Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, NEMA, CSA, CCC, Gost, JIS and many more. They have UL and CE markings and have ratings up to IP66 and IP69K.
Main
Range of Product
Harmony XALD
Product or Component Type
Empty control station
Device short name
XALD
Product destination
For XB5 Ø 22 mm control and signalling units
Number of cut-out
1 cut-out
Colour of base of enclosure
Light grey RAL 7035)
Colour of cover
Dark grey RAL 7016)
Material
Polycarbonate
Cable entry
IP degree of protection
Complementary
Assembly style
For customer assembly
Number of horizontal rows
1
Number of vertical rows
1
Net Weight
0.300 lb(US) (0.136 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Mounting of block
electrical composition code
Main group
1 cut-out
Group of product
UL-CSA grey
Environmental footprint
Total lifecycle Carbon footprint
0.9 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.9 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No