Schneider Electric Marketplace Logo
products cart iconCart

Harmony, enclosure, dark grey lid with light grey base, 2 openings, UL/CSA certified

SKU: XALD02H7

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Full compatibility with the Ø 22 mm plastic push buttons, switches and pilot lights of the Harmony XB5 range

success

Complete, ready-to-install stations with 1 to 3 buttons for the most common functions

success

Modular system and simple to cable universal range

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony XALD, XALK 22 mm Plastic Control Stations

document
bullet

Full compatibility with the Ø 22 mm plastic push buttons, switches and pilot lights of the Harmony XB5 range

bullet

Complete, ready-to-install stations with 1 to 3 buttons for the most common functions

bullet

Modular system and simple to cable universal range

bullet

Possibility to add up to 3 NO or NC contact blocks per operating head

bullet

Polycarbonate pre-drilled control stations

Harmony 22 mm modular push buttons, selector switches, pilot lights are designed for industry. This range combines simplicity of setup, flexibility and a robust construction. An ingenious locking system consisting of a snap fit head and body that can be tightened with a single screw but still ensuring an easy and yet secure mounting. Harmony XB4/ZB4 are 22 mm chromium plated metal modular push buttons, selector switches and pilot lights connecting to fully metal mounting collar. The operators can be purchased as complete operators or various modules that can be assembled to meet the user’s specific requirement. Harmony XB5/ZB5 are 22 mm plastic modular push buttons, selector switches, pilot lights. The operator can have a round and square plastic bezel. It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks. The contacts can be used for low load electrical contact and high power applications. Shake proof connection screws make periodic retightening unnecessary. A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. These harmony 22mm push buttons are used by machine manufacturers (automotive, textiles, timber) and control system panel builders. Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, NEMA, CSA, CCC, Gost, JIS and many more. They have UL and CE markings and have ratings up to IP66 and IP69K.

Main

Range of Product

Harmony XALD

Product or Component Type

Empty control station

Device short name

XALD

Product destination

For XB5 Ø 22 mm control and signalling units

Number of cut-out

2 cut-outs

Colour of base of enclosure

Light grey RAL 7035)

Colour of cover

Dark grey RAL 7016)

Material

Polycarbonate

Cable entry

IP degree of protection

Complementary

Assembly style

For customer assembly

Number of horizontal rows

1

Number of vertical rows

2

Net Weight

0.452 lb(US) (0.205 kg)

Resistance to high pressure washer

1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m

Mounting of block

electrical composition code

Main group

2 cut-outs

Group of product

UL-CSA grey

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

18

Circularity Profile

End of Life Information

Take-back

Nej