Schneider Electric Marketplace Logo
products cart iconCart

Harmony, Modular 3-phase supply control relay, 8A, 2 CO, 183…528VAC

SKU: RM22TG20

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Simplified panel design due to 0.89in width same as 2-pole circuit breaker

success

Experience unprecedented accuracy, predictive maintenance, and superior security

success

Provides automatic shutdown management and fault information for a quick fault identification and troubleshooting

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

95 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Control Relays

bullet

Simplified panel design due to 0.89in width same as 2-pole circuit breaker

bullet

Experience unprecedented accuracy, predictive maintenance, and superior security

bullet

Provides automatic shutdown management and fault information for a quick fault identification and troubleshooting

bullet

Transparent cover offers tamper protection and reduces maintenance

bullet

Compatible with a wide range of applications, such as hoisting, packaging, lifts, textile, pumping, and water

This Harmony RM22TG control relay allows monitoring of power supply circuits in 3-phase networks. This modular 3-phase control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market slim form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.

Main

Range of Product

Harmony Control Relays

Relay Type

Control relay

Product or Component Type

3-phase control relay

Phase

3 phase

Relay name

RM22TG

Relay monitored parameters

Time delay type

Without

Switching capacity in VA

2000 VA

Measurement range

208...480 V voltage AC

Contacts type and composition

2 C/O

Complementary

Reset time

1500 ms at maximum voltage

Maximum switching voltage

250 V AC

Minimum switching current

10 mA 5 V DC

Maximum switching current

8 A AC

[Us] Rated Supply Voltage

AC/DC

Supply voltage limits

183…528 V AC

operating limits

183...528 V AC

Power consumption in VA

15 VA 480 V AC 60 Hz

Voltage detection threshold

< 100 V AC

supply voltage frequency

50...60 Hz +/- 10 %

Output contacts

2 C/O

Run-up delay at power-up

650 ms

Response time

<= 200 ms

Overvoltage category

Insulation resistance

> 100 MOhm 500 V DC IEC 60255-27

Mounting position

Any position

Connections - terminals

Tightening torque

5.3…8.9 lbf.in (0.6…1 N.m) IEC 60947-1

Housing material

Self-extinguishing plastic

Status LED

Mounting support

35 mm DIN rail conforming to IEC 60715

Electrical durability

100000 cycles

Mechanical durability

10000000 cycles

Utilisation category

[Un] rated nominal voltage

, self-powered

Safety reliability data

Contacts material

Cadmium free

Control Type

With test button

Width

0.9 in (22.5 mm)

Net Weight

0.20 lb(US) (0.09 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

95 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

93 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

3c095d35-159c-493c-8604-58788d456aa9

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No