Harmony, pendant station, emergency stop operator, push to maintain, turn to release, 30 mm mushroom, red
SKU: ZA2BS834
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
Designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery
Latched emergency stop mechanism for maximum safety of operators
Environmental Data
Harmony XAC Medium-Duty Pendant Stations

Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
Designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery
Latched emergency stop mechanism for maximum safety of operators
Suitable for installation in harsh environment or outdoor applications due to IP65 protection rating
Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product
Harmony 22 mm modular push buttons, selector switches, pilot lights are designed for industry. This range combines simplicity of setup, flexibility and a robust construction. An ingenious locking system consisting of a snap fit head and body that can be tightened with a single screw but still ensuring an easy and yet secure mounting. Harmony XB4/ZB4 are 22 mm chromium plated metal modular push buttons, selector switches and pilot lights connecting to fully metal mounting collar. The operators can be purchased as complete operators or various modules that can be assembled to meet the user’s specific requirement. Harmony XB5/ZB5 are 22 mm plastic modular push buttons, selector switches, pilot lights. The operator can have a round and square plastic bezel. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. The contacts can be used for low load electrical contact and high power applications. Shake proof connection screws make periodic retightening unnecessary. A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. These harmony 22mm push buttons are used by machine manufacturers (automotive, textiles, timber) and control system panel builders. Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, NEMA, CSA, CCC, Gost, JIS and many more. They have UL and CE markings and have ratings up to IP66 and IP69K.
Main
Range of Product
Harmony XAC
Product or Component Type
Head for emergency switching off push-button
Sale per indivisible quantity
1
Complementary
Product Compatibility
XACA..
Mounting Location
Front of enclosure
Overvoltage category
Class II conforming to IEC 61140
Operator profile
Red mushroom Ø 30 mm
Product Weight
0.09 lb(US) (0.04 kg)
Marking
Unmarked
Environmental footprint
Total lifecycle Carbon footprint
0.3 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No