Harmony, pendant station, pistol grip, yellow, 2 push buttons
SKU: XACA201
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Impact resistant yellow enclosure for increased visibility
Solid rubber grommet junction, for maximum water tightness
Ergonomic pistol grip allowing for single handed control of your hoist, crane
Environmental Data
Harmony XAC Medium-Duty Pendant Stations

Impact resistant yellow enclosure for increased visibility
Solid rubber grommet junction, for maximum water tightness
Ergonomic pistol grip allowing for single handed control of your hoist, crane
Wide availability throughout an extensive distribution network
Harmony 22 mm modular push buttons, selector switches, pilot lights are designed for industry. This range combines simplicity of setup, flexibility and a robust construction. An ingenious locking system consisting of a snap fit head and body that can be tightened with a single screw but still ensuring an easy and yet secure mounting. Harmony XB4/ZB4 are 22 mm chromium plated metal modular push buttons, selector switches and pilot lights connecting to fully metal mounting collar. The operators can be purchased as complete operators or various modules that can be assembled to meet the user’s specific requirement. Harmony XB5/ZB5 are 22 mm plastic modular push buttons, selector switches, pilot lights. The operator can have a round and square plastic bezel. The contacts can be used for low load electrical contact and high power applications. Shake proof connection screws make periodic retightening unnecessary. A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. These harmony 22mm push buttons are used by machine manufacturers (automotive, textiles, timber) and control system panel builders. Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, NEMA, CSA, CCC, Gost, JIS and many more. They have UL and CE markings and have ratings up to IP66 and IP69K.
Main
Range of Product
Harmony XAC
Product or Component Type
Pendant control station
Device short name
XACA pistol grip
Complementary
Control station type
Double insulated
Enclosure Material
Polypropylene
Control Type
Intuitive
Electrical circuit type
Control circuit
Enclosure Type
Complete ready for use
Control station application
Control of single speed hoist motor
Control station composition
2 push-buttons
Control button type
Product compatibility
ZB2BE101 for each direction
Mechanical interlocking
With mechanical interlocking
Control station colour
Yellow
Connections - terminals
Standards
Product Certifications
Protective treatment
TH
Ambient air temperature for operation
-13…158 °F (-25…70 °C)
Ambient Air Temperature for Storage
-40…158 °F (-40…70 °C)
Vibration resistance
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance
100 gn IEC 60068-2-27
Overvoltage category
Class II conforming to IEC 61140
IP degree of protection
IP65 conforming to IEC 60529
IK degree of protection
IK08 conforming to IEC 62262
Mechanical durability
1000000 cycles
Cable entry
Rubber sleeve with stepped entry 0.3…0.6 in (7…15 mm)
Contact code designation
[Ithe] conventional enclosed thermal current
10 A
[Ui] rated insulation voltage
600 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
Contact operation
Slow-break
Maximum resistance across terminals
25 MOhm
Operating force
13…15 N
Short-circuit protection
10 A fuse protection cartridge gG
Rated operational power in W
Terminals description ISO n°1
(13-14)NO
Terminal identifier
Product Weight
0.60 lb(US) (0.27 kg)
Environmental footprint
Total lifecycle Carbon footprint
2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
32
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.