Harmony, plugin relay socket, mixed contact, 10 A, 250 V, octal connector, for RUMC2 relays
SKU: RUZC2M
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Help to reduce the size of enclosures
Compatible with plug in control relay Schneider Electric
Flexible design for space-saving
Environmental Data
Harmony Time
Help to reduce the size of enclosures
Compatible with plug in control relay Schneider Electric
Flexible design for space-saving
Easy installation and connect to the relay from its socket
Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs
Harmony Plug in Relays is a complete range of general purpose industrial relays, sockets and accessories. Harmony plug in relays optimize design flexibility, expedite installation and simplify maintenance with 8 to 30 A load ratings, multiple contact combinations, a wide range of coil voltages, and full feature covers. The Harmony plug in relays have a test button which allows users to check circuits for proper operation. They have lock down door holds contacts in place to test circuits during maintenance. A standard mechanical flag indicates relay status. An optional bipolar LED indicates operation when relay is energized. Most of these relays plug into a relay socket that can be DIN rail mounted or panel mounted. Harmony plug in relays are UL Listed. "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)."
Main
Range of Product
Device short name
RUZ
Product or Component Type
Socket
Product compatibility
[Ith] conventional free air thermal current
10 A
[Ue] rated operational voltage
< 250 V
Contacts type and composition
2 C/O
Complementary
Connections - terminals
Shape of pin
Cylindrical
Tightening torque
< 1 N.m M3.5
Fixing mode
Contact terminal arrangement
Mixed
[Uimp] rated impulse withstand voltage
4 kV
Overvoltage category
III
Pollution degree
3
Sale per indivisible quantity
10
Width
1.5 in (38 mm)
Product Weight
0.119 lb(US) (0.054 kg)
Environmental footprint
Total lifecycle Carbon footprint
2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
58
Circularity Profile
No need of specific recycling operations
Take-back
No