Schneider Electric Marketplace Logo
products cart iconCart

Harmony RPM, power plugin relay, 2 C/O, 120 VAC, 15 A, with LED

SKU: RPM22F7

Enter ZIP code to see pricing

loader
success

Help to reduce the size of enclosures

success

Provides economical solution for the implementation of many switching functions

success

Flexible design for space-saving

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

17 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Electromechanical Relays

document
bullet

Help to reduce the size of enclosures

bullet

Provides economical solution for the implementation of many switching functions

bullet

Flexible design for space-saving

bullet

Plug in type is easy installation and maintenance

bullet

This RPM product has IP40 rating

Harmony Plug in Relays is a complete range of general purpose industrial relays, sockets and accessories. Harmony plug in relays optimize design flexibility, expedite installation and simplify maintenance with 8 to 30 A load ratings, multiple contact combinations, a wide range of coil voltages, and full feature covers. The Harmony plug in relays have a test button which allows users to check circuits for proper operation. They have lock down door holds contacts in place to test circuits during maintenance. A standard mechanical flag indicates relay status. An optional bipolar LED indicates operation when relay is energized. Most of these relays plug into a relay socket that can be DIN rail mounted or panel mounted. Harmony plug in relays are UL Listed. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). Status display with LED, clearly signal both in the day and night.

Main

Range of Product

Harmony Electromechanical Relays

Series name

RPM series

Product or Component Type

Plug-in relay

Contacts type and composition

2 C/O

Relay Type

Power relay

Status LED

With

[Uc] control circuit voltage

120 V AC 50/60 Hz

Minimum switching capacity

170 mW 10 mA, 17 V

Release time

20 ms at nominal voltage

Ambient air temperature for operation

-40…131 °F (-40…55 °C)

[Ithe] conventional enclosed thermal current

15 A -40…131 °F (-40…55 °C)

Complementary

Control Type

Lockable test button

[Ie] rated operational current

Degree of protection (Housing only)

IP40 conforming to IEC 60529

Rated operational voltage limits

96...132 V AC

[Ui] rated insulation voltage

Maximum switching voltage

250 V IEC

Drop-out voltage threshold

>= 0.15 Uc AC

Average resistance

4430 Ohm at 68 °F (20 °C) +/- 15 %

Maximum switching capacity

Load current

Operating time

20 ms at nominal voltage

Mechanical durability

10000000 cycles

Electrical durability

100000 cycles resistive

Safety reliability data

B10d = 100000

Operating rate

Utilisation coefficient

20 %

Dielectric strength

[Uimp] rated impulse withstand voltage

4 kV 1.2/50 µs

Protection category

RT I

Mounting Support

Plug-in

Operating position

Any position

Test levels

Level A group mounting

Device presentation

Complete product

Contacts material

AgNi

Shape of pin

Flat (faston type)

Product Weight

0.079 lb(US) (0.036 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

17 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.4 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

17 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

68

Circularity Profile

No need of specific recycling operations

Take-back

No