Schneider Electric Marketplace Logo
products cart iconCart

Harmony, RXM, miniature plugin relay, 4 C/O, 6 A, 120 VAC, with LED

SKU: RXM4AB2F7

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Fit to customer needs, coverage of most general control panel applications

success

Easy to select, simple selection and wide availability

success

Convenient to use, easy status readiness with mechanical indicator & LED; one-step lockable test button

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

22 kg CO2 eq.

See All

Compatible Products

Accessories (4)

Main Documents

document

Product Datasheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony Electromechanical Relays

document
bullet

Fit to customer needs, coverage of most general control panel applications

bullet

Easy to select, simple selection and wide availability

bullet

Convenient to use, easy status readiness with mechanical indicator & LED; one-step lockable test button

bullet

Compliant with industrial standard and eco-design

bullet

Flexible options of sockets and accessories

Harmony Plug in Relays is a complete range of general purpose industrial relays, sockets and accessories. Harmony plug in relays optimize design flexibility, expedite installation and simplify maintenance with 8 to 30 A load ratings, multiple contact combinations, a wide range of coil voltages, and full feature covers. The Harmony plug in relays have a test button which allows users to check circuits for proper operation. They have lock down door holds contacts in place to test circuits during maintenance. A standard mechanical flag indicates relay status. An optional bipolar LED indicates operation when relay is energized. Most of these relays plug into a relay socket that can be DIN rail mounted or panel mounted. Harmony plug in relays are UL Listed. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It conforms to international standards and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH. RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available. It is sold in lots of 10 and reference includes relay only. The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.

Main

Range of Product

Harmony Electromechanical Relays

Series name

RXM series

Product or Component Type

Plug-in relay

Relay Type

Miniature relay

Contacts type and composition

4 C/O

Status LED

With

Control Type

Lockable test button

[Uc] control circuit voltage

120 V AC 50/60 Hz

[Ithe] conventional enclosed thermal current

6 A

Continuous output current

5 A

Complementary

[Uimp] rated impulse withstand voltage

2.5 kV 1.2/50 µs

[Ie] rated operational current

Minimum switching capacity

170 mW 10 mA, 17 V

Electrical durability

100000 cycles resistive

Average coil consumption in VA

1.2 60 Hz

Rated operational voltage limits

96...132 V AC

[Ui] rated insulation voltage

Average consumption

1.2 VA 60 Hz

Maximum switching voltage

250 V IEC

Drop-out voltage threshold

>= 0.15 Uc

Load current

Operating time

20 ms

Maximum switching capacity

1500 VA/168 W

Average resistance

4430 Ohm 20 °C +/- 15 %

Mechanical durability

10000000 cycles

Safety reliability data

B10d = 100000

Operating rate

Utilisation coefficient

20 %

CAD overall height

3.3 in (82.8 mm)

CAD overall depth

3.16 in (80.35 mm)

reset time

20 ms

Dielectric strength

Compatibility code

RXM

Protection category

RT I

Pollution degree

2

Operating position

Any position

Test levels

Level A group mounting

Device presentation

Complete product

Contacts material

AgNi

Shape of pin

Flat (faston type)

Net Weight

0.082 lb(US) (0.037 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

22 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

22 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No