Head for emergency switching off push button, Harmony XAC, red mushroom 40mm, latching turn to release, unmarked
SKU: ZA2BS844
Enter ZIP code to see pricing
Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
Designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery
Latched emergency stop mechanism for maximum safety of operators
Environmental Data
Harmony XAC Medium-Duty Pendant Stations

Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
Designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery
Latched emergency stop mechanism for maximum safety of operators
Suitable for installation in harsh environment or outdoor applications due to IP65 protection rating
Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product
This Harmony XAC, emergency stop / shutdown 40mm mushroom red push-button head operates with a latched turn to release mechanism. This emergency stop button head is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is clearly distinguishable visually at a distance thanks to a prominent 40mm mushroom shape. Its schematic is clearly distinguishable thanks to clear colors, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh (heavy) environments. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery.
Main
Range of Product
Harmony XAC
Product or Component Type
Head for emergency switching off push-button
Sale per indivisible quantity
1
Complementary
Product Compatibility
XACA..
Mounting Location
Front of enclosure
Overvoltage category
Class II conforming to IEC 61140
Operator profile
Red mushroom Ø 40 mm
Net Weight
0.11 lb(US) (0.05 kg)
Marking
Unmarked
Environmental footprint
Total lifecycle Carbon footprint
0.4 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.3 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No