Head for illuminated emergency switching off push button, Harmony XB4, metal, red mushroom 40mm, 22mm, universal LED, push-pull
SKU: ZB4BW643
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Compatible with universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Compatible with universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This illuminated 40mm mushroom shape push button head for universal LED is part of of the range diameter 22mm, Harmony XB4. It is ideal when quick actions are required. It fits for a process or machine to function correctly or where operator movements require highest ergonomy. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to its illuminated head. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It makes it ideal for operation in harsh environments. A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. These harmony 22mm push buttons are used by machine manufacturers (automotive, textiles, timber) and control system panel builders. Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, NEMA, CSA, CCC, Gost, JIS and many more. They have UL and CE markings and have ratings up to IP66 and IP69K.
Main
Range of Product
Harmony XB4
Product or Component Type
Head for illuminated emergency switching off push-button
Device short name
ZB4
Product Compatibility
Universal LED
Bezel material
Chromium plated metal
Head type
Standard
Mounting diameter
0.9 in (22.5 mm)
Sale per indivisible quantity
1
Shape of signaling unit head
Round
Type of operator
mechanical latching
Reset
Push-pull
Operator profile
Red mushroom Ø 40 mm, unmarked
Cap/operator or lens colour
Red
Complementary
CAD overall width
1.6 in (40 mm)
CAD overall height
1.6 in (40 mm)
CAD overall depth
2.09 in (53 mm)
Net Weight
0.112 lb(US) (0.051 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Mechanical durability
300000 cycles
Electrical composition code
Device presentation
Basic sub-assemblies
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No