Head for illuminated push button, Harmony XB5, plastic, orange flush, 22mm, universal LED, spring return, plain lens
SKU: ZB5AW353
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Compatible with universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Environmental Data
Harmony XB5/ZB5 Plastic Push Buttons

Compatible with universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony XB5, plain lens illuminated orange flush head for universal LED operates with a spring return / impulse mechanism. This illuminated button head for universal LED provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to illuminated, clear color and by touch due to flush element, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.
Main
Range of Product
Harmony XB5
Product or Component Type
Head for illuminated push-button
Device short name
ZB5
Product Compatibility
Universal LED
Bezel material
Dark grey plastic
Mounting diameter
0.9 in (22 mm)
Sale per indivisible quantity
1
Head type
Standard
Shape of signaling unit head
Round
Type of operator
spring return
Operator profile
Orange flush, unmarked
Operator additional information
With plain lens
Complementary
CAD overall width
1.1 in (29 mm)
CAD overall height
1.1 in (29 mm)
CAD overall depth
1.2 in (30 mm)
Net Weight
0.037 lb(US) (0.017 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Mechanical durability
10000000 cycles
Station name
Cap/operator or lens colour
Orange
Marking
Unmarked
Electrical composition code
Device presentation
Basic sub-assemblies
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No