Schneider Electric Marketplace Logo
products cart iconCart

Head for illuminated selector switch, Harmony XB4, metal, green handle, 22mm, universal LED, 3 positions, stay put

SKU: ZB4BK1333

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Compatible with universal LED block to be used for all colors

success

Improved color intensity and brightness

success

Quick and easy assembly and disassembly

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.4 kg CO2 eq.

See All

Compatible Products

Accessories (4)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony XB4/ZB4 Metal Push Buttons

document
bullet

Compatible with universal LED block to be used for all colors

bullet

Improved color intensity and brightness

bullet

Quick and easy assembly and disassembly

bullet

Robustness to withstand harsh environments

bullet

A wide choice of contact blocks for general purposes or specific applications (low current, standard)

This Harmony XB4, illuminated green selector switch head for universal LED with standard handle has 3 positions, operates with stay-put mechanism. This illuminated switch head for universal LED provides an ergonomic interface for controlling your machines. It is supplied with standard handle and can easily be installed on compatible selector switch units. It provides a clear help in setting your machines in various operating modes, even in darker control rooms, and with a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Main

Range of Product

Harmony XB4

Product or Component Type

Head for illuminated selector switch

Product Compatibility

Universal LED

Device short name

ZB4

Bezel material

Chromium plated metal

Head type

Standard

Mounting diameter

0.9 in (22 mm)

Sale per indivisible quantity

1

Shape of signaling unit head

Round

Type of operator

stay put

Operator profile

Green standard handle

Operator position information

3 positions +/- 45°

Complementary

CAD overall width

1.1 in (29 mm)

CAD overall height

1.1 in (29 mm)

CAD overall depth

1.7 in (43 mm)

Product Weight

0.079 lb(US) (0.036 kg)

Resistance to high pressure washer

1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m

Mechanical durability

500000 cycles

Electrical composition code

Device presentation

Basic element

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.4 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

75

Circularity Profile

End of Life Information

Take-back

No