Head for illuminated selector switch, Harmony XB5, Harmony XALF, grey plastic, green handle, 22mm, universal LED, 2 positions
SKU: ZB5AK1233
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Compatible with universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Environmental Data
Harmony XB5/ZB5 Plastic Push Buttons

Compatible with universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This green illuminated switch head for universal LED provides an ergonomic interface for controlling your machines. It is supplied with standard handle and can easily be installed on compatible selector switch units. It provides a clear help in setting your machines in various operating modes, even in darker control rooms. It offers a clear visual feedback. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It makes it ideal for operation in harsh environments.
Main
Range of Product
Product or Component Type
Head for illuminated selector switch
Product Compatibility
Universal LED
Device short name
ZB5
Bezel material
Dark grey plastic
Mounting diameter
0.9 in (22 mm)
Head type
Standard
Sale per indivisible quantity
1
Shape of signaling unit head
Round
Type of operator
stay put
Operator profile
Green standard handle
Operator position information
2 positions 90°
Complementary
CAD overall width
1.1 in (29 mm)
CAD overall height
1.1 in (29 mm)
CAD overall depth
1.7 in (43 mm)
Net Weight
0.035 lb(US) (0.016 kg)
Mechanical durability
1000000 cycles
Station name
Electrical composition code
Device presentation
Basic element
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No