Head for joystick controller, Harmony 9001K, metal, 30mm, 2 directions, stay put
SKU: 9001K73
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Harmony 9001K73 is a joystick controller, 3 positions stay put, without contact. It is part of the range Harmony 9001 K diameter 30mm metal push buttons, switches, pilot lights.
Main
Range of Product
Harmony 9001K
Product or Component Type
Head for joystick controller
Device short name
9001K
Sale per indivisible quantity
1
Type of operator
stay put
Operator profile
80 mm long operating shaft
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Product Weight
0.820 lb(US) (0.372 kg)
Operating position
Any position
Shape of signaling unit head
Octagonal
Contacts type and composition
Without contact block
Device presentation
Basic element
Operator direction information
2 directions
Type of operator
Stay put
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.