Schneider Electric Marketplace Logo
products cart iconCart

Head for key selector switch, Harmony XB4, metal, black, 22mm, key 455, 3 positions, spring return to center

SKU: ZB4BG7

Enter ZIP code to see pricing

loader
success

Quick and easy assembly and disassembly

success

Robustness to withstand harsh environments

success

Various types of connection: screw clamp, connector, Faston connector or spring terminal

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.9 kg CO2 eq.

See All

Compatible Products

Accessories (4)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony XB4/ZB4 Metal Push Buttons

document
bullet

Quick and easy assembly and disassembly

bullet

Robustness to withstand harsh environments

bullet

Various types of connection: screw clamp, connector, Faston connector or spring terminal

bullet

Excellent mechanical connection with operator head

bullet

A wide choice of contact blocks for general purposes or specific applications (low current, standard)

This Harmony XB4, black head with key (key no.455) for key selector switch has 3 positions, operates with spring-return-to-center mechanism with key withdrawal on center position. This head with key provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete key selector switch units to provide a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Secure machine and system operation with a key, only available to authorized operators. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Key removal allowed in only one of the positions, allowing for advanced interlocking between various parts of a machine or process, while limiting human errors.

Main

Range of Product

Harmony XB4

Product or Component Type

Head for key selector switch

Device short name

ZB4

Bezel material

Chromium plated metal

Mounting diameter

0.9 in (22 mm)

Head type

Standard

Sale per indivisible quantity

1

Shape of signaling unit head

Round

Return

To centre

Operator profile

Black key switch

Operator position information

3 positions +/- 45°

Type of Keylock

Key 455

Key withdrawal position

Center

Complementary

CAD overall width

1.1 in (29 mm)

CAD overall height

1.1 in (29 mm)

CAD overall depth

2.8 in (72 mm)

Net Weight

0.216 lb(US) (0.098 kg)

Resistance to high pressure washer

1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m

Mechanical durability

1000000 cycles

Electrical composition code

Device presentation

Basic element

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.9 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.6 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

F28cb399-1b6a-409d-ac7b-4169e47b25c8

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Recyclability potential, in %

88

Circularity Profile

End of Life Information

Take-back

No