Head for key selector switch, Harmony XB4, metal, black, 22mm, key 455, 3 positions, stay put
SKU: ZB4BG3
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony XB4, black head with key (key no.455) for key selector switch has 3 positions, operates with stay-put mechanism with key withdrawal on center position. This head with key provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete key selector switch units to provide a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Secure machine and system operation with a key, only available to authorized operators. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Key removal allowed in only one of the positions, allowing for advanced interlocking between various parts of a machine or process, while limiting human errors.
Main
Range of Product
Harmony XB4
Product or Component Type
Head for key selector switch
Device short name
ZB4
Bezel material
Chromium plated metal
Mounting diameter
0.9 in (22 mm)
Head type
Standard
Sale per indivisible quantity
1
Shape of signaling unit head
Round
Operator profile
Black key switch
Operator position information
3 positions +/- 45°
Type of Keylock
Key 455
Key withdrawal position
Center
Complementary
CAD overall width
1.1 in (29 mm)
CAD overall height
1.1 in (29 mm)
CAD overall depth
2.8 in (72 mm)
Product Weight
0.216 lb(US) (0.098 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Mechanical durability
1000000 cycles
Electrical composition code
Device presentation
Basic element
Environmental footprint
Total lifecycle Carbon footprint
0.9 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.6 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
F28cb399-1b6a-409d-ac7b-4169e47b25c8
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No