Schneider Electric Marketplace Logo
products cart iconCart

Head for non illuminated push button, Harmony XB5, plastic, flush, red, 22mm, spring return, unmarked

SKU: ZB5AA4

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Quick and easy assembly and disassembly

success

Robustness to withstand harsh environments

success

With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.2 kg CO2 eq.

See All

Compatible Products

Accessories (5)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony XB5/ZB5 Plastic Push Buttons

document
bullet

Quick and easy assembly and disassembly

bullet

Robustness to withstand harsh environments

bullet

With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board

bullet

A wide choice of contact blocks for general purposes or specific applications (low current, standard)

bullet

Excellent mechanical connection with operator head

This Harmony XB5, flush red button head operates with a spring return mechanism. This button head provides an ergonomic interface for controlling your machines. It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Main

Range of Product

Harmony XB5

Product or Component Type

Head for non-illuminated push-button

Device short name

ZB5

Bezel material

Dark grey plastic

Mounting diameter

0.9 in (22 mm)

Head type

Standard

Sale per indivisible quantity

1

Shape of signaling unit head

Round

Type of operator

spring return

Operator profile

Red flush, unmarked

Complementary

CAD overall width

1.1 in (29 mm)

CAD overall height

1.1 in (29 mm)

CAD overall depth

1.1 in (28 mm)

Net Weight

0.040 lb(US) (0.018 kg)

Mechanical durability

10000000 cycles

Station name

Electrical composition code

Device presentation

Basic element

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.2 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Use Better
Materials and Substances

Average percentage of recycled plastic content

6 %

Average percentage of recycled metal content

29 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

0

Circularity Profile

End of Life Information

Take-back

No