Head for non illuminated pushbutton, Harmony XB4, mushroom 40mm, metal, green, 22mm, spring return
SKU: ZB4BC3
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony XB4, 40mm mushroom green button head operates with a spring return mechanism. This 40mm mushroom shaped push button head is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Main
Range of Product
Harmony XB4
Product or Component Type
Head for non-illuminated push-button
Device short name
ZB4
Bezel material
Chromium plated metal
Mounting diameter
0.9 in (22 mm)
Sale per indivisible quantity
1
Head type
Standard
Shape of signaling unit head
Round
Type of operator
spring return
Operator profile
Green mushroom Ø 40 mm, unmarked
Cap/operator or lens colour
Green
Complementary
CAD overall width
1.6 in (40 mm)
CAD overall height
1.6 in (40 mm)
CAD overall depth
2.05 in (52 mm)
Mechanical durability
5000000 cycles
Electrical composition code
Device presentation
Basic element
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No