Schneider Electric Marketplace Logo
products cart iconCart

Head for non illuminated pushbutton, Harmony XB4, mushroom 60mm, metal, black, 22mm, spring return

SKU: ZB4BR2

Enter ZIP code to see pricing

loader
success

Quick and easy assembly and disassembly

success

Robustness to withstand harsh environments

success

Various types of connection: screw clamp, connector, Faston connector or spring terminal

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.8 kg CO2 eq.

See All

Compatible Products

Accessories (2)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony XB4/ZB4 Metal Push Buttons

document
bullet

Quick and easy assembly and disassembly

bullet

Robustness to withstand harsh environments

bullet

Various types of connection: screw clamp, connector, Faston connector or spring terminal

bullet

Excellent mechanical connection with operator head

bullet

A wide choice of contact blocks for general purposes or specific applications (low current, standard)

This Harmony XB4, 60mm mushroom black button head operates with a spring return / impulse mechanism. This 60mm mushroom shaped push button head is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to a prominent 60mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Its highly ergonomic mushroom push button shape makes it ideal for use in area where operator wear thick gloves or where users have impaired movements.

Main

Range of Product

Harmony XB4

Product or Component Type

Head for non-illuminated push-button

Device short name

ZB4

Bezel material

Chromium plated metal

Mounting diameter

0.9 in (22 mm)

Sale per indivisible quantity

1

Head type

Standard

Shape of signaling unit head

Round

Type of operator

spring return

Operator profile

Black mushroom Ø 60 mm, unmarked

Cap/operator or lens colour

Black

Complementary

CAD overall width

2.4 in (60 mm)

CAD overall height

2.4 in (60 mm)

CAD overall depth

2.05 in (52 mm)

Mechanical durability

5000000 cycles

Electrical composition code

Device presentation

Basic element

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.8 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.6 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

84

Circularity Profile

End of Life Information

Take-back

No