Head for non illuminated pushbutton, Harmony XB5, plastic, red, mushroom 60mm, 22mm, spring return
SKU: ZB5AR4
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Wide modular range to suit machines and operator safety.
Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.
Illuminated types to improve operator efficiency by reducing production downtime.
Environmental Data
Harmony XB5/ZB5 Plastic Push Buttons

Wide modular range to suit machines and operator safety.
Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery.
Illuminated types to improve operator efficiency by reducing production downtime.
Ergonomic design for emergency actuation in several environments
Large set of accessories : circular legends, illuminated legend rings for harsh environments.
This red 60mm mushroom shaped push button head is ideal when quick actions are required. It fits for a process or machine to function correctly or where operator movements require highest ergonomy. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to a prominent 60mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It makes it ideal for operation in harsh environments.
Main
Range of Product
Harmony XB5
Product or Component Type
Head for non-illuminated push-button
Device short name
ZB5
Bezel material
Dark grey plastic
Head type
Standard
Mounting diameter
0.9 in (22 mm)
Sale per indivisible quantity
1
Shape of signaling unit head
Round
Type of operator
spring return
Operator profile
Red mushroom Ø 60 mm, unmarked
Device presentation
Basic element
Complementary
CAD overall width
2.4 in (60 mm)
CAD overall height
2.4 in (60 mm)
CAD overall depth
2.05 in (52 mm)
Net Weight
0.143 lb(US) (0.065 kg)
Mechanical durability
5000000 cycles
Station name
XALD 1 cut-out
Electrical composition code
Compatibility code
ZB5
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No