Head for pilot light, Harmony 9001K, metal, without cap, 30mm, without bulb
SKU: 9001KP
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Harmony 9001KP is a pilot light without light module, without lens. It is part of the range Harmony 9001 K diameter 30mm metal push buttons, switches, pilot lights.
Main
Range of Product
Harmony 9001K
Product or Component Type
Head for pilot light
Device short name
K
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Cap/operator or lens colour
Without cap
Light source
without
Bulb base
BA 9s
Light block supply
Without supply
Connections - terminals
Screw clamp terminals
Shape of screw head
Round
Light source
Bulb not included
Operating Mode
Normal
Light block supply
Without supply
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.