Schneider Electric Marketplace Logo
products cart iconCart

Head for pilot light, Harmony XB4, metal, red, 22mm, universal LED, plain lens

SKU: ZB4BV043

Enter ZIP code to see pricing

loader
success

Compatible with universal LED block to be used for all colors

success

Improved color intensity and brightness

success

Quick and easy assembly and disassembly

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.3 kg CO2 eq.

See All

Compatible Products

Accessories (3)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony XB4/ZB4 Metal Push Buttons

document
bullet

Compatible with universal LED block to be used for all colors

bullet

Improved color intensity and brightness

bullet

Quick and easy assembly and disassembly

bullet

Robustness to withstand harsh environments

bullet

A wide choice of contact blocks for general purposes or specific applications (low current, standard)

This Harmony XB4, plain lens head for pilot light with universal LED is red. This head for universal LED pilot light is designed to last without maintenance for a bright indicator of process and machine operations. It is clearly distinguishable visually at a distance thanks to a clear color of len, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. These harmony 22mm push buttons are used by machine manufacturers (automotive, textiles, timber) and control system panel builders. Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, NEMA, CSA, CCC, Gost, JIS and many more. They have UL and CE markings and have ratings up to IP66 and IP69K.

Main

Range of Product

Harmony XB4

Product or Component Type

Head for pilot light

Product Compatibility

Universal LED

Device short name

ZB4

Bezel material

Chromium plated metal

Mounting diameter

0.9 in (22 mm)

Sale per indivisible quantity

1

Head type

Standard

Shape of signaling unit head

Round

Cap/operator or lens colour

Red

Operator additional information

With plain lens

Complementary

CAD overall width

1.1 in (29 mm)

CAD overall height

1.1 in (29 mm)

CAD overall depth

1.2 in (30 mm)

Product Weight

0.057 lb(US) (0.026 kg)

Resistance to high pressure washer

1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m

Electrical composition code

Device presentation

Basic element

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.3 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

44 %

Average percentage of recycled metal content

20 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

85

Circularity Profile

End of Life Information

Take-back

No