Head for push button, Harmony 9001K, metal, without mushroom, 30mm, 2 positions, push pull
SKU: 9001KR9
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This head for push-button is a separate component of the range of control and signaling units, Harmony 9001K diameter 30mm. It has a chromium-plated metal bezel. It is supplied without knob. It features push pull operation. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.
Main
Range of Product
Harmony 9001K
Product or Component Type
Head for push-button
Device short name
9001K
Operator profile
Without cap flush
Complementary
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Round
Type of operator
spring return
Bezel material
Metal
Cap/operator or lens colour
Without mushroom
Type of operator
Push-pull
Operator position information
2 positions
Contacts type and composition
Without contact block
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.