Head for selector switch, Harmony 9001K, metal, long handle, black, 30mm, 3 positions, return both sides to center
SKU: 9001KS53FB
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This selector switch with long handle provides a versatile interface for controlling your machines. It is easily installed into a standard 30mm diameter panel cut-outs and is easily connected to control circuits. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It makes it ideal for operation in harsh environments. It features 3 positions spring return (to center) operator and is supplied without contacts. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.
Main
Range of Product
Harmony 9001K
Product or Component Type
Head for selector switch
Device short name
9001K
Type of operator
To centre spring return
Operator profile
Black long handle
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Net Weight
0.379 lb(US) (0.172 kg)
Shape of signaling unit head
Octagonal
Operator position information
3 positions
Contacts type and composition
Without contact block
Mechanical durability
500000 cycles
Product compatibility
9001KA1 side 1 or 2
Device presentation
Basic element
Cap/operator or lens colour
Black
Operator profile
Long handle
Type of operator
Spring return
Size
30 mm
Return
Both sides to centre
Cam profile
3
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.