Schneider Electric Marketplace Logo
products cart iconCart

Head for selector switch, Harmony XB4, metal, black, 22mm, long handle, 2 positions, stay put

SKU: ZB4BJ2

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Quick and easy assembly and disassembly

success

Robustness to withstand harsh environments

success

Various types of connection: screw clamp, connector, Faston connector or spring terminal

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.3 kg CO2 eq.

See All

Compatible Products

Accessories (4)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony XB4/ZB4 Metal Push Buttons

document
bullet

Quick and easy assembly and disassembly

bullet

Robustness to withstand harsh environments

bullet

Various types of connection: screw clamp, connector, Faston connector or spring terminal

bullet

Excellent mechanical connection with operator head

bullet

A wide choice of contact blocks for general purposes or specific applications (low current, standard)

This Harmony XB4, black head with long handle has 2 positions, operates with stay-put mechanism. This switch head with long handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Main

Range of Product

Harmony XB4

Product or Component Type

Head for selector switch

Device short name

ZB4

Bezel material

Chromium plated metal

Mounting diameter

0.9 in (22 mm)

Head type

Standard

Sale per indivisible quantity

1

Shape of signaling unit head

Round

Type of operator

stay put

Operator profile

Black long handle

Operator position information

2 positions 90°

Complementary

CAD overall width

1.1 in (29 mm)

CAD overall height

1.5 in (38 mm)

CAD overall depth

1.7 in (44 mm)

Product Weight

0.09 lb(US) (0.04 kg)

Resistance to high pressure washer

1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m

Mechanical durability

1000000 cycles

Electrical composition code

Device presentation

Basic element

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.3 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

66 %

Average percentage of recycled metal content

21 %

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

84

Circularity Profile

End of Life Information

Take-back

No