Head for selector switch, Harmony XB4, metal, black, 22mm, long handle, 3 positions, stay put
SKU: ZB4BJ3
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony XB4, black head with long handle has 3 positions, operates with stay-put mechanism. This switch head with long handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Main
Range of Product
Harmony XB4
Product or Component Type
Head for selector switch
Device short name
ZB4
Bezel material
Chromium plated metal
Mounting diameter
0.9 in (22 mm)
Head type
Standard
Sale per indivisible quantity
1
Shape of signaling unit head
Round
Type of operator
stay put
Operator profile
Black long handle
Operator additional information
Non padlockable
Operator position information
3 positions +/- 45°
Complementary
CAD overall width
1.1 in (29 mm)
CAD overall height
1.5 in (38 mm)
CAD overall depth
1.7 in (44 mm)
Net Weight
0.09 lb(US) (0.04 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Mechanical durability
1000000 cycles
Electrical composition code
Device presentation
Basic element
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No