Head for spring return push button, Harmony 9001K, metal, mushroom 35mm, red, 30mm
SKU: 9001KR24R
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Schneider Electric Harmony 9001K modular red push-button has 2 positions, operates with spring return mechanism. It has a round shape with 35mm mushroom head. It fits in a 30mm hole. It has a chromium-plated metal bezel. This 35mm mushroom shaped push-button heads ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomic. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is clearly distinguishable visually at a distance thanks to a prominent mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Metal bezel. Ideal for severe environments, especially applications requiring high impact and vibration resistance. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. Designed to fit in a standard 30mm cutout, ensuring compatibility when installing in pre-existing machinery. Simple spring return mechanism is rugged and durable, high lifetime, less maintenance and replacement. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents. High performance, International standards & certifications (Marine ABS certification, IP66, Type 1, 2, 3, 3R, 4, 12 and 13).
Main
Range of Product
Harmony 9001K
Product or Component Type
Head for push-button
Device short name
9001K
Operator profile
Red flush
Operator additional information
Screw-on plastic with set screw
Complementary
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Round
Type of operator
spring return
Bezel material
Metal
Cap/operator or lens colour
Red
Type of operator
Spring return
Contacts type and composition
Without contact block
Operator profile
Mushroom Ø 35 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.