Schneider Electric Marketplace Logo
products cart iconCart

Horizontal Cable Organizer Side Channel 18 to 30 inch adjustment

SKU: AR8008BLK

Enter ZIP code to see pricing

loader
success

Horizontal cable organizer to reduce cable stress and maintain a neat layout

success

Fits various rack sizes with adjustable depth

success

Comes with mounting straps and an installation guide

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

5 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Cable Management

bullet

Horizontal cable organizer to reduce cable stress and maintain a neat layout

bullet

Fits various rack sizes with adjustable depth

bullet

Comes with mounting straps and an installation guide

bullet

Made from robust materials for long-term use

he AR8008BLK is a horizontal cable organizer side channel with an adjustable depth range of 18 to 30 inches. It is designed to eliminate cable stress and maintain a neat, organized cable layout within an enclosure or rack. The organizer includes mounting straps and an installation guide. The dimensions are 2.008 inches in height, 2.6 inches in width, and 18.5 inches in depth, with a net weight of 2.91 lbs.

Overview

Presentation

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

Main

Product or Component Type

Cable organizer

Number of rack unit

0U

Number of cables

1

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

5 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

5 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No