HyperPod Accessory - Aisle Crossover Tray, 3-4ft Aisle
SKU: FS-AC-4008-B
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
APC NetShelter Pod Containment
Overview
Lead time
Usually in Stock
Physical
Depth
53.5 in (1360 mm)
Height
9.8 in (250 mm)
Net Weight
37.5 lb(US) (17 kg)
Width
8.07 in (205 mm)
Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
Use Again
Repack and remanufacture
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.