IEC contactor,Easy TeSys DPE,nonreversing,32A,3P,15HP at 480V AC,24V DC coil
SKU: DPE32BL
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
DPE contactors can offer quick simple setup, while maintaining a compact size.
Simple to select and install at optimized budget
Reduced installation time
Environmental Data
Easy TeSys Contactors
DPE contactors can offer quick simple setup, while maintaining a compact size.
Simple to select and install at optimized budget
Reduced installation time
Robust performance for common applications
Flexibility to add motor disconnects to help meet NEC requirements
Easy TeSys DPE IEC contactor, 3 poles (3NO), for motor control applications up to 32A/690V AC-3 (15 HP@480V). It provides a 24V DC coil, 1NO built-in auxiliary contacts, connection by screw clamp terminals. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (UL, CSA,CE,CCC), Environmental compliant (RoHS/REACh).
Main
Range
Easy TeSys
Product name
Easy TeSys DPE
Product or Component Type
Contactor
Device short name
DPE
Contactor application
Utilisation category
Poles description
3P
Pole contact composition
3 NO
Auxiliary contact composition
1 NO
[Ie] rated operational current
[Uc] control circuit voltage
24 V DC
Motor power kW
Maximum Horse Power Rating
Complementary
Maximum Operational Voltage
[Ith] conventional free air thermal current
Irms rated making capacity
Rated breaking capacity
450 A at 440 V for power circuit conforming to IEC 60947
Associated fuse rating
Average impedance
2 mOhm - Ith 40 A 50 Hz for power circuit
Power dissipation per pole
Electrical durability
Safety reliability level
Control circuit type
DC
Coil technology
Without built-in suppressor module
Control circuit voltage limits
Inrush power in W
2.4 W 68 °F (20 °C))
Hold-in power consumption in W
2.4 W 68 °F (20 °C)
Heat dissipation
2…3 W 50/60 Hz
Operating time
Mechanical durability
10 Mcycles
Maximum operating rate
3600 cyc/h 140 °F (60 °C)
Auxiliary contacts type
Mechanically linked 1 NO IEC 60947-5-1
Minimum switching current
5 mA for signalling circuit
Minimum switching voltage
17 V for signalling circuit
Insulation resistance
> 10 MOhm for signalling circuit
Non-overlap time
Signalling circuit frequency
25...400 Hz
Connections - terminals
Tightening torque
Mounting Support
Height
3.3 in (85 mm)
Width
1.8 in (45 mm)
Depth
3.6 in (92 mm)
Net Weight
0.82 lb(US) (0.37 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
27
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
50ae7612-fd2e-41e4-a369-50d0dea6e592
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No