IEC contactor, TeSys Deca, nonreversing, 115A, 75HP at 480VAC, up to 100kA SCCR, 3 phase, 3 NO, 120VAC 50/60Hz coil, open
SKU: LC1D115G7
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Long durability with high operating rate
Reliable performance under high environment
Multi sdandards certified makes it possible to wide application
Environmental Data
TeSys Deca Contactors
Long durability with high operating rate
Reliable performance under high environment
Multi sdandards certified makes it possible to wide application
Easy installation and maintenance with compact design
Multiple and flexible mounting methods depending on exact need
TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 115A/1000V AC-3 (55kW@400V). They can be used to create motor starters for almost any type of application. It provides a 120V 50/60Hz AC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirrror certified), power connection by screw connectors 2 inputs, control connection by screw clamp terminals. For operating rates until 2400 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (120mm width), mounting on 2 DIN-rails or screw fixing. Contactor is rated for 30HP at 200 to 208VAC, 40HP at 240VAC, 75HP at 480VAC and 100HP at 600VAC three phase. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine). When used with a 600VAC up to 250A circuit breaker, this contactor can have a SCCR up to 50kA. When used with 600VAC Class J or CC fuses up to 250A, this contactor can have a SCCR up to 100kA. Contactor is supplied with a 120 VAC 50/60 Hz coil. Contactor has one normally open and one normally closed auxiliary contact built-in as standard. The NC contact is mirror certified. Screw clamp terminals are used for load and auxiliary connections. An extensive line of accessories makes it easy to meet the requirements of most applications. The contactor is 6.22 inches tall, 4.72 inches wide and 5.35 inches deep. It weighs 5.51 lbs. Contactor is certified to UL, CSA, IEC, CCC, EAC and Marine standards.
Main
Range
TeSys
Range of Product
TeSys Deca
Product or Component Type
Contactor
Device short name
LC1D
Contactor application
Utilisation category
Poles description
3P
[Ue] rated operational voltage
[Ie] rated operational current
[Uc] control circuit voltage
120 V AC 50/60 Hz
Complementary
Motor power kW
Maximum Horse Power Rating
Compatibility code
LC1D
Pole contact composition
3 NO
Protective cover
With
[Ith] conventional free air thermal current
200 A (at 140 °F (60 °C)) for power circuit
Irms rated making capacity
Rated breaking capacity
1100 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current
Associated fuse rating
Average impedance
0.6 mOhm - Ith 200 A 50 Hz for power circuit
Power dissipation per pole
[Ui] rated insulation voltage
Overvoltage category
III
Pollution degree
3
[Uimp] rated impulse withstand voltage
8 kV IEC 60947
Safety reliability level
Mechanical durability
8 Mcycles
Electrical durability
Control circuit type
AC 50/60 Hz
Coil technology
Built-in bidirectional peak limiting diode suppressor
Control circuit voltage limits
Inrush power in VA
Hold-in power consumption in VA
Heat dissipation
3…8 W at 50/60 Hz
Operating time
Maximum operating rate
2400 cyc/h at 60 °C
Connections - terminals
Tightening torque
Auxiliary contact composition
1 NO + 1 NC
Auxiliary contacts type
Signalling circuit frequency
25...400 Hz
Minimum switching voltage
17 V for signalling circuit
Minimum switching current
5 mA for signalling circuit
Insulation resistance
> 10 MOhm for signalling circuit
Non-overlap time
Mounting Support
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
109
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
A530c666-91dd-4119-8d61-f1c22a361ecb
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.