Schneider Electric Marketplace Logo
products cart iconCart

IEC contactor, TeSys Deca, nonreversing, 25A, 15HP at 480VAC, up to 100kA SCCR, 3 phase, 3 NO, 120VAC 50/60Hz coil, open

SKU: LC1D25G7

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

New modern look & feel of all machines

success

Designed to meet the requirements of industrial and HVAC applications

success

Easier to install and operate with multi-standard screws

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

127

See All

Compatible Products

Accessories (10)

Add Ons (9)

Auxiliaries (20)

Spare parts (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

TeSys Deca Contactors

bullet

New modern look & feel of all machines

bullet

Designed to meet the requirements of industrial and HVAC applications

bullet

Easier to install and operate with multi-standard screws

bullet

With IEC60335-1 compliance, improved fire resistance, and dustproof auxiliaries

bullet

Digital customer experience for technical documents

TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 25A/690V AC-3/3e (11kW@400V). They can be used to create motor starters for almost any type of application. It provides a 120V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Contactor is rated for 7.5HP at 200-208VAC, 7.5HP at 240VAC, 15HP at 480VAC and 20HP at 600VAC three phase. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine). When used with a 480VAC up to 60A circuit breaker, this contactor can have a SCCR up to 85kA. When used with up to a 600VAC 60A Class J or CC fuse, this contactor can have a SCCR up to 100kA. Contactor is supplied with a 120 VAC 50/60 Hz coil. Contactor has one normally open and one normally closed auxiliary contact built-in as standard. The NC contact is mirror certified. Screw clamp terminals are used for load and auxiliary connections. An extensive line of accessories makes it easy to meet the requirements of most applications. The contactor is 3.35 inches tall, 1.77 inches wide and 3.62 inches deep. It weighs 0.82 lbs. Contactor is certified to UL, CSA, IEC, CCC, EAC and Marine standards.

Main

Range of Product

TeSys Deca

Product or Component Type

Contactor

Device short name

LC1D

Contactor application

Utilisation category

Poles description

3P

[Ue] rated operational voltage

[Ie] rated operational current

[Uc] control circuit voltage

120 V AC 50/60 Hz

Complementary

Motor power kW

Maximum Horse Power Rating

Compatibility code

LC1D

Pole contact composition

3 NO

Protective cover

With

[Ith] conventional free air thermal current

Irms rated making capacity

Rated breaking capacity

450 A at 440 V for power circuit conforming to IEC 60947

[Icw] rated short-time withstand current

Associated fuse rating

Average impedance

2 mOhm - Ith 40 A 50 Hz for power circuit

Power dissipation per pole

[Ui] rated insulation voltage

Overvoltage category

III

Pollution degree

3

[Uimp] rated impulse withstand voltage

6 kV IEC 60947

Safety reliability level

Mechanical durability

15 Mcycles

Electrical durability

Control circuit type

AC 50/60 Hz

Coil technology

Without built-in suppressor module

Control circuit voltage limits

Inrush power in VA

Hold-in power consumption in VA

Heat dissipation

2…3 W at 50/60 Hz

Operating time

Maximum operating rate

3600 cyc/h at 60 °C

Connections - terminals

Tightening torque

Auxiliary contact composition

1 NO + 1 NC

Auxiliary contacts type

Signalling circuit frequency

25...400 Hz

Minimum switching voltage

17 V for signalling circuit

Minimum switching current

5 mA for signalling circuit

Insulation resistance

> 10 MOhm for signalling circuit

Non-overlap time

Mounting Support

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

127

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

PVC free

Yes

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.